IESNA:LM-63-2002
[TEST]P1594586
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601782A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-1224-W-LOW-5000K
[LUMINAIRE]1224 FlexBay Linear High bay at W beam, LOW lumen, 5000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12666
TILT=NONE
1 -1 1 181 13 1 1 1.0417 1.1875 0
1 1 75.3
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90
0 30 60 90 120 150 180 210 240 270
300 330 360
4790.4 4790.4 4800.6 4805.8 4787.1 4787.1 4801.6 4801.6 4787.8 4787.8
4786.4 4785 4781.6 4766.1 4766.1 4767.1 4767.1 4749.2 4749.2 4746.4
4738.8 4732.6 4722.9 4711.9 4704.3 4704.3 4676 4676 4669.1 4654.6
4646.7 4635.3 4623.5 4617.7 4611.5 4575.2 4575.2 4564.2 4564.2 4534.5
4522.1 4504.1 4483.1 4473.4 4453.1 4453.1 4443.4 4415.8 4398.9 4377.8
4349.5 4349.5 4316.8 4316.8 4273.6 4260.9 4243.6 4219.8 4194.9 4179.1
4167 4127.3 4127.3 4084.9 4070.4 4048.3 4025.8 3999.6 3977.2 3963.7
3913.7 3913.7 3872.3 3872.3 3828.5 3801.9 3774.6 3751.5 3733.6 3713.2
3684.2 3638 3638 3592.4 3592.4 3537.9 3518.6 3494.4 3475.4 3439.9
3407.8 3375.7 3303.2 3260.1 3211.4 3176.9 3127.2 3082.7 3025.8 2982.6
2934 2833.5 2833.5 2738.3 2738.3 2651 2602.7 2557.5 2512.3 2476.4
2436.7 2394.3 2313.9 2313.9 2232.1 2232.1 2147.5 2104.4 2067.8 2022.2
1979.8 1930.5 1889 1804.8 1804.8 1712 1670.9 1625.7 1594 1538.4
1493.2 1442.8 1351.7 1351.7 1255.4 1255.4 1170.9 1126.7 1081.5 1042.2
1001.8 971.8 918.3 797.5 797.5 703.3 703.3 592.2 540.1 494.9
455.2 418.6 377.2 342.3 278.1 278.1 211.5 176.3 148.4 122.5
101.1 86.3 74.9 57.3 57.3 46.2 46.2 34.2 29 24.5
21.1 18.6 15.5 12.4 6.9 6.9 3.1 3.1 2.4 1.4
1
4790.4 4790.4 4792 4783.7 4790.2 4790.2 4769.9 4778.5 4774.4 4771.6
4769.5 4772.3 4767.5 4767.5 4765 4740.2 4740.2 4737.4 4727.1 4719.8
4722.9 4708.1 4701.2 4698.1 4695 4678.1 4671.5 4671.5 4644.6 4642.2
4624.2 4619.4 4613.5 4602.2 4576.3 4567.6 4567.6 4538.7 4534.2 4512.4
4497.9 4488.3 4478.6 4454.8 4444.8 4432.4 4396.8 4396.8 4372 4350.2
4331.6 4320.2 4295.4 4285.7 4270.5 4252.2 4223.9 4194.9 4194.9 4146.3
4136.3 4108.7 4087.3 4070 4048.6 4019.3 3983.7 3983.7 3928.9 3915.8
3886.1 3864 3841.6 3817.4 3782.9 3763.6 3737.4 3681.8 3681.8 3629.3
3603.8 3580.3 3554.1 3517.2 3496.8 3469.2 3399.5 3399.5 3379.5 3347.7
3282.2 3253.2 3212.1 3183.8 3151.7 3112.4 3066.1 3000.2 3000.2 2921.6
2890.8 2845.6 2811.8 2730.4 2730.4 2684.1 2654.1 2615.5 2537.5 2537.5
2456 2422.9 2378.7 2338.7 2290.7 2256.2 2209.6 2127.8 2127.8 2050.9
2010.9 1968.4 1930.5 1883.2 1843.1 1799.7 1750.7 1704.4 1616.4 1616.4
1526.7 1485.3 1437 1393.5 1350 1305.5 1262.7 1221.3 1178.5 1089.8
1089.8 1001.5 958 919 875.2 839.6 796.8 762.3 684.3 684.3
609.4 564.6 540.8 490.7 471.4 429.6 416.9 373.7 362.3 311.3
311.3 267.1 227.4 222.2 187.7 182.6 149.1 146.3 117 88.3
88.3 88.3 66.6 50 50 36.6 36.6 26.9 26.9 19.7
14.8
4790.4 4790.4 4798.5 4794 4794 4795.1 4795.1 4790.6 4790.6 4763
4762.6 4762.6 4766.1 4766.1 4756.4 4756.4 4759.2 4759.2 4742.6 4740.2
4737.1 4721.6 4719.5 4707.4 4693.6 4695 4681.5 4670.1 4661.8 4658.4
4634.9 4634.9 4616 4597.3 4593.9 4566.3 4566.3 4555.9 4549 4526.9
4516.9 4494.1 4494.1 4467.6 4452.4 4435.1 4418.9 4411.7 4387.9 4372.7
4360.9 4344.7 4309.2 4291.9 4268.1 4251.5 4241.2 4215 4197.4 4185.3
4169.1 4124.9 4124.9 4083.5 4061 4048.3 4020 3992.4 3974.4 3958.6
3912 3912 3866.1 3866.1 3824.7 3798.1 3773.2 3752.2 3734.2 3704.6
3685.2 3661.1 3631.1 3578.3 3540.7 3512.7 3479.9 3460.9 3413 3390.9
3347.1 3318.8 3245.9 3245.9 3169.3 3125.2 3102 3055.4 3014.4 2978.1
2938.1 2893.3 2854.6 2764.9 2764.9 2675.5 2629.3 2577.8 2537.5 2486.4
2443.9 2395.3 2358.4 2306.9 2224.5 2176.2 2130.9 2092 2053.3 2013.3
1973.2 1922.2 1879.4 1785.9 1785.9 1688.9 1641.9 1601.6 1557.7 1520.8
1490.8 1458 1414.9 1381.7 1283.7 1283.7 1177.1 1118.4 1074.3 1019.8
970.1 922.8 871.4 785.4 785.4 714 680.2 636 605.6 560.1
530.1 483.1 457.2 396.9 327.5 327.5 271.9 266.4 227.4 221.6
185 180.1 144.6 141.1 105.9 72.1 72.1 50 47.6 35.9
35.5 26.9 26.2 21.4 15.5 15.5 11 11 9 9
3.1
4790.4 4790.4 4795.4 4800.2 4800.2 4797.8 4797.8 4791.6 4795.8 4798.9
4791.3 4779.5 4777.5 4782.3 4770.6 4770.6 4758.1 4758.1 4758.8 4748.8
4737.4 4735.4 4735 4728.1 4714.3 4699.8 4699.8 4687.4 4687.4 4658.4
4654.3 4649.8 4637 4618.7 4602.5 4602.5 4580.8 4580.8 4549 4545.2
4538 4522.1 4502.8 4487.2 4480.7 4452 4452 4419.9 4419.9 4397.2
4377.8 4355.1 4339.2 4329.9 4317.4 4297.8 4264.7 4264.7 4242.9 4242.9
4206.7 4194.3 4187 4175.3 4159.4 4139 4139 4126.3 4126.3 4102.8
4101.1 4095.6 4086.6 4066.2 4050.3 4050 4034.1 4034.1 4004.8 4004.8
3964.8 3926.1 3866.1 3811.5 3753.9 3708 3656.3 3553.4 3553.4 3465.4
3395.4 3349.8 3286 3244.6 3181.7 3133.4 3029.6 3029.6 2938.1 2938.1
2823.2 2763.8 2710 2652 2595.1 2535.7 2486.4 2380.4 2380.4 2272.8
2272.8 2186.8 2152.7 2136.1 2128.9 2087.1 2055.4 1978.1 1868.3 1868.3
1740.7 1672 1611.2 1549.8 1497.7 1441.8 1379 1256.1 1256.1 1144.7
1144.7 1026.3 970.1 922.8 870 814.8 756.1 705.7 600.5 600.5
495.2 495.2 387.9 351.6 296.8 296.8 266.8 206.4 206.4 185
161.8 141.5 116 116 95.6 95.6 75.6 75.6 55.9 49
44.5 41.8 39.7 33.8 33.8 26.2 26.2 22.1 20 18.3
14.8 11.4 8.3 6.2 5.5 5.5 3.8 3.8 2.8 1.4
1.4
4790.4 4790.4 4796.1 4806.1 4806.1 4802 4797.8 4788.5 4787.8 4797.1
4784.7 4776.4 4778.8 4782.6 4772.3 4762.3 4762.3 4751.2 4751.9 4737.4
4728.5 4730.2 4731.9 4720.2 4710.5 4703.9 4688.1 4688.4 4675.3 4658.4
4655 4652.5 4638 4623.9 4613.9 4605.3 4594.6 4565.9 4546.9 4538.7
4535.2 4521.1 4506.9 4494.1 4484.8 4475.5 4449.3 4449.3 4424.1 4417.2
4403.4 4384.1 4389.2 4376.8 4365.8 4353.7 4348.5 4331.3 4323 4313
4297.4 4308.8 4308.8 4298.1 4291.2 4279.5 4271.6 4234.3 4174.6 4160.1
4123.2 4122.5 4088.7 4095.6 4056.2 4056.2 3994.8 3931.3 3889.2 3844.7
3793.3 3725.3 3681.4 3681.4 3595.5 3595.5 3488.9 3437.8 3360.9 3247.3
3247.3 3138.3 3138.3 3080 3080 3009.6 3009.6 2904.3 2843.9 2786.3
2657.9 2657.9 2546.4 2546.4 2461.9 2461.9 2397.7 2397.7 2314.2 2192
2192 2071.2 2071.2 1950.8 1950.8 1840 1840 1727.2 1671.6 1608.8
1487.7 1487.7 1361.7 1361.7 1249.6 1249.6 1140.5 1140.5 1034.9 981.4
938.3 837.2 837.2 715.7 715.7 594.9 594.9 506.6 506.6 423.4
345.4 345.4 284.4 284.4 242.9 242.9 211.5 211.5 168.7 158.7
123.9 91.1 91.1 78.7 77.3 68 68 56.6 56.6 44.2
41.4 34.2 30.4 30.4 25.9 25.9 21.1 21.1 17.6 17.6
14.8 12.1 12.1 9.3 9.3 5.2 5.2 3.4 3.4 3.1
2.4
4790.4 4790.4 4799.2 4793.3 4793.3 4786.8 4786.8 4796.4 4796.4 4785
4787.8 4786.4 4775.7 4775.7 4769.2 4769.2 4762.3 4762.3 4740.9 4740.9
4742.3 4731.2 4722.6 4712.2 4712.2 4698.4 4698.4 4669.4 4669.4 4665
4644.3 4633.2 4633.6 4624.9 4598.7 4598.7 4575.6 4575.6 4553.1 4553.1
4524.9 4522.1 4507.2 4476.9 4476.9 4446.2 4446.2 4418.6 4418.6 4366.8
4353.3 4353.3 4326.4 4326.4 4294 4286 4271.6 4255.3 4240.5 4222.9
4212.5 4179.4 4179.4 4159.4 4154.9 4139.7 4125.9 4122.8 4116.3 4114.2
4104.9 4085.9 4062.8 4062.8 4039.3 4040 4036.9 4034.5 4029 4008.9
3980.6 3889.9 3889.9 3790.5 3742.2 3693.2 3641.8 3579.6 3513.4 3466.1
3395.7 3360.5 3254.6 3254.6 3146.2 3087.5 3042.3 2981.3 2939.5 2878.1
2839.8 2785.2 2735.2 2622.4 2622.4 2510.2 2452.2 2400.1 2346.6 2299.7
2256.2 2202.4 2150.6 2150.6 2107.1 2074 2045 1979.5 1918.7 1849.7
1771.4 1712.7 1647.5 1532.2 1532.2 1418.3 1366.9 1311 1254.8 1187.5
1132.9 1070.5 1014.9 952.5 831.7 831.7 726.4 675.7 621.9 577
527.7 499 450.3 380.3 380.3 300.6 281.6 225.3 209.8 179.8
170.5 150.1 122.5 122.5 99 99 80.4 77.3 68.7 65.9
53.5 50.7 41.4 39 34.2 29.7 29.7 23.5 20.4 16.9
16.2 13.1 12.4 10.7 6.2 6.2 3.1 3.1 2.8 2.8
0.7
4790.4 4790.4 4800.6 4805.8 4787.1 4787.1 4801.6 4801.6 4787.8 4787.8
4786.4 4785 4781.6 4766.1 4766.1 4767.1 4767.1 4749.2 4749.2 4746.4
4738.8 4732.6 4722.9 4711.9 4704.3 4704.3 4676 4676 4669.1 4654.6
4646.7 4635.3 4623.5 4617.7 4611.5 4575.2 4575.2 4564.2 4564.2 4534.5
4522.1 4504.1 4483.1 4473.4 4453.1 4453.1 4443.4 4415.8 4398.9 4377.8
4349.5 4349.5 4316.8 4316.8 4273.6 4260.9 4243.6 4219.8 4194.9 4179.1
4167 4127.3 4127.3 4084.9 4070.4 4048.3 4025.8 3999.6 3977.2 3963.7
3913.7 3913.7 3872.3 3872.3 3828.5 3801.9 3774.6 3751.5 3733.6 3713.2
3684.2 3638 3638 3592.4 3592.4 3537.9 3518.6 3494.4 3475.4 3439.9
3407.8 3375.7 3303.2 3260.1 3211.4 3176.9 3127.2 3082.7 3025.8 2982.6
2934 2833.5 2833.5 2738.3 2738.3 2651 2602.7 2557.5 2512.3 2476.4
2436.7 2394.3 2313.9 2313.9 2232.1 2232.1 2147.5 2104.4 2067.8 2022.2
1979.8 1930.5 1889 1804.8 1804.8 1712 1670.9 1625.7 1594 1538.4
1493.2 1442.8 1351.7 1351.7 1255.4 1255.4 1170.9 1126.7 1081.5 1042.2
1001.8 971.8 918.3 797.5 797.5 703.3 703.3 592.2 540.1 494.9
455.2 418.6 377.2 342.3 278.1 278.1 211.5 176.3 148.4 122.5
101.1 86.3 74.9 57.3 57.3 46.2 46.2 34.2 29 24.5
21.1 18.6 15.5 12.4 6.9 6.9 3.1 3.1 2.4 1.4
1
4790.4 4790.4 4792 4783.7 4790.2 4790.2 4769.9 4778.5 4774.4 4771.6
4769.5 4772.3 4767.5 4767.5 4765 4740.2 4740.2 4737.4 4727.1 4719.8
4722.9 4708.1 4701.2 4698.1 4695 4678.1 4671.5 4671.5 4644.6 4642.2
4624.2 4619.4 4613.5 4602.2 4576.3 4567.6 4567.6 4538.7 4534.2 4512.4
4497.9 4488.3 4478.6 4454.8 4444.8 4432.4 4396.8 4396.8 4372 4350.2
4331.6 4320.2 4295.4 4285.7 4270.5 4252.2 4223.9 4194.9 4194.9 4146.3
4136.3 4108.7 4087.3 4070 4048.6 4019.3 3983.7 3983.7 3928.9 3915.8
3886.1 3864 3841.6 3817.4 3782.9 3763.6 3737.4 3681.8 3681.8 3629.3
3603.8 3580.3 3554.1 3517.2 3496.8 3469.2 3399.5 3399.5 3379.5 3347.7
3282.2 3253.2 3212.1 3183.8 3151.7 3112.4 3066.1 3000.2 3000.2 2921.6
2890.8 2845.6 2811.8 2730.4 2730.4 2684.1 2654.1 2615.5 2537.5 2537.5
2456 2422.9 2378.7 2338.7 2290.7 2256.2 2209.6 2127.8 2127.8 2050.9
2010.9 1968.4 1930.5 1883.2 1843.1 1799.7 1750.7 1704.4 1616.4 1616.4
1526.7 1485.3 1437 1393.5 1350 1305.5 1262.7 1221.3 1178.5 1089.8
1089.8 1001.5 958 919 875.2 839.6 796.8 762.3 684.3 684.3
609.4 564.6 540.8 490.7 471.4 429.6 416.9 373.7 362.3 311.3
311.3 267.1 227.4 222.2 187.7 182.6 149.1 146.3 117 88.3
88.3 88.3 66.6 50 50 36.6 36.6 26.9 26.9 19.7
14.8
4790.4 4790.4 4798.5 4794 4794 4795.1 4795.1 4790.6 4790.6 4763
4762.6 4762.6 4766.1 4766.1 4756.4 4756.4 4759.2 4759.2 4742.6 4740.2
4737.1 4721.6 4719.5 4707.4 4693.6 4695 4681.5 4670.1 4661.8 4658.4
4634.9 4634.9 4616 4597.3 4593.9 4566.3 4566.3 4555.9 4549 4526.9
4516.9 4494.1 4494.1 4467.6 4452.4 4435.1 4418.9 4411.7 4387.9 4372.7
4360.9 4344.7 4309.2 4291.9 4268.1 4251.5 4241.2 4215 4197.4 4185.3
4169.1 4124.9 4124.9 4083.5 4061 4048.3 4020 3992.4 3974.4 3958.6
3912 3912 3866.1 3866.1 3824.7 3798.1 3773.2 3752.2 3734.2 3704.6
3685.2 3661.1 3631.1 3578.3 3540.7 3512.7 3479.9 3460.9 3413 3390.9
3347.1 3318.8 3245.9 3245.9 3169.3 3125.2 3102 3055.4 3014.4 2978.1
2938.1 2893.3 2854.6 2764.9 2764.9 2675.5 2629.3 2577.8 2537.5 2486.4
2443.9 2395.3 2358.4 2306.9 2224.5 2176.2 2130.9 2092 2053.3 2013.3
1973.2 1922.2 1879.4 1785.9 1785.9 1688.9 1641.9 1601.6 1557.7 1520.8
1490.8 1458 1414.9 1381.7 1283.7 1283.7 1177.1 1118.4 1074.3 1019.8
970.1 922.8 871.4 785.4 785.4 714 680.2 636 605.6 560.1
530.1 483.1 457.2 396.9 327.5 327.5 271.9 266.4 227.4 221.6
185 180.1 144.6 141.1 105.9 72.1 72.1 50 47.6 35.9
35.5 26.9 26.2 21.4 15.5 15.5 11 11 9 9
3.1
4790.4 4790.4 4795.4 4800.2 4800.2 4797.8 4797.8 4791.6 4795.8 4798.9
4791.3 4779.5 4777.5 4782.3 4770.6 4770.6 4758.1 4758.1 4758.8 4748.8
4737.4 4735.4 4735 4728.1 4714.3 4699.8 4699.8 4687.4 4687.4 4658.4
4654.3 4649.8 4637 4618.7 4602.5 4602.5 4580.8 4580.8 4549 4545.2
4538 4522.1 4502.8 4487.2 4480.7 4452 4452 4419.9 4419.9 4397.2
4377.8 4355.1 4339.2 4329.9 4317.4 4297.8 4264.7 4264.7 4242.9 4242.9
4206.7 4194.3 4187 4175.3 4159.4 4139 4139 4126.3 4126.3 4102.8
4101.1 4095.6 4086.6 4066.2 4050.3 4050 4034.1 4034.1 4004.8 4004.8
3964.8 3926.1 3866.1 3811.5 3753.9 3708 3656.3 3553.4 3553.4 3465.4
3395.4 3349.8 3286 3244.6 3181.7 3133.4 3029.6 3029.6 2938.1 2938.1
2823.2 2763.8 2710 2652 2595.1 2535.7 2486.4 2380.4 2380.4 2272.8
2272.8 2186.8 2152.7 2136.1 2128.9 2087.1 2055.4 1978.1 1868.3 1868.3
1740.7 1672 1611.2 1549.8 1497.7 1441.8 1379 1256.1 1256.1 1144.7
1144.7 1026.3 970.1 922.8 870 814.8 756.1 705.7 600.5 600.5
495.2 495.2 387.9 351.6 296.8 296.8 266.8 206.4 206.4 185
161.8 141.5 116 116 95.6 95.6 75.6 75.6 55.9 49
44.5 41.8 39.7 33.8 33.8 26.2 26.2 22.1 20 18.3
14.8 11.4 8.3 6.2 5.5 5.5 3.8 3.8 2.8 1.4
1.4
4790.4 4790.4 4796.1 4806.1 4806.1 4802 4797.8 4788.5 4787.8 4797.1
4784.7 4776.4 4778.8 4782.6 4772.3 4762.3 4762.3 4751.2 4751.9 4737.4
4728.5 4730.2 4731.9 4720.2 4710.5 4703.9 4688.1 4688.4 4675.3 4658.4
4655 4652.5 4638 4623.9 4613.9 4605.3 4594.6 4565.9 4546.9 4538.7
4535.2 4521.1 4506.9 4494.1 4484.8 4475.5 4449.3 4449.3 4424.1 4417.2
4403.4 4384.1 4389.2 4376.8 4365.8 4353.7 4348.5 4331.3 4323 4313
4297.4 4308.8 4308.8 4298.1 4291.2 4279.5 4271.6 4234.3 4174.6 4160.1
4123.2 4122.5 4088.7 4095.6 4056.2 4056.2 3994.8 3931.3 3889.2 3844.7
3793.3 3725.3 3681.4 3681.4 3595.5 3595.5 3488.9 3437.8 3360.9 3247.3
3247.3 3138.3 3138.3 3080 3080 3009.6 3009.6 2904.3 2843.9 2786.3
2657.9 2657.9 2546.4 2546.4 2461.9 2461.9 2397.7 2397.7 2314.2 2192
2192 2071.2 2071.2 1950.8 1950.8 1840 1840 1727.2 1671.6 1608.8
1487.7 1487.7 1361.7 1361.7 1249.6 1249.6 1140.5 1140.5 1034.9 981.4
938.3 837.2 837.2 715.7 715.7 594.9 594.9 506.6 506.6 423.4
345.4 345.4 284.4 284.4 242.9 242.9 211.5 211.5 168.7 158.7
123.9 91.1 91.1 78.7 77.3 68 68 56.6 56.6 44.2
41.4 34.2 30.4 30.4 25.9 25.9 21.1 21.1 17.6 17.6
14.8 12.1 12.1 9.3 9.3 5.2 5.2 3.4 3.4 3.1
2.4
4790.4 4790.4 4799.2 4793.3 4793.3 4786.8 4786.8 4796.4 4796.4 4785
4787.8 4786.4 4775.7 4775.7 4769.2 4769.2 4762.3 4762.3 4740.9 4740.9
4742.3 4731.2 4722.6 4712.2 4712.2 4698.4 4698.4 4669.4 4669.4 4665
4644.3 4633.2 4633.6 4624.9 4598.7 4598.7 4575.6 4575.6 4553.1 4553.1
4524.9 4522.1 4507.2 4476.9 4476.9 4446.2 4446.2 4418.6 4418.6 4366.8
4353.3 4353.3 4326.4 4326.4 4294 4286 4271.6 4255.3 4240.5 4222.9
4212.5 4179.4 4179.4 4159.4 4154.9 4139.7 4125.9 4122.8 4116.3 4114.2
4104.9 4085.9 4062.8 4062.8 4039.3 4040 4036.9 4034.5 4029 4008.9
3980.6 3889.9 3889.9 3790.5 3742.2 3693.2 3641.8 3579.6 3513.4 3466.1
3395.7 3360.5 3254.6 3254.6 3146.2 3087.5 3042.3 2981.3 2939.5 2878.1
2839.8 2785.2 2735.2 2622.4 2622.4 2510.2 2452.2 2400.1 2346.6 2299.7
2256.2 2202.4 2150.6 2150.6 2107.1 2074 2045 1979.5 1918.7 1849.7
1771.4 1712.7 1647.5 1532.2 1532.2 1418.3 1366.9 1311 1254.8 1187.5
1132.9 1070.5 1014.9 952.5 831.7 831.7 726.4 675.7 621.9 577
527.7 499 450.3 380.3 380.3 300.6 281.6 225.3 209.8 179.8
170.5 150.1 122.5 122.5 99 99 80.4 77.3 68.7 65.9
53.5 50.7 41.4 39 34.2 29.7 29.7 23.5 20.4 16.9
16.2 13.1 12.4 10.7 6.2 6.2 3.1 3.1 2.8 2.8
0.7
4790.4 4790.4 4800.6 4805.8 4787.1 4787.1 4801.6 4801.6 4787.8 4787.8
4786.4 4785 4781.6 4766.1 4766.1 4767.1 4767.1 4749.2 4749.2 4746.4
4738.8 4732.6 4722.9 4711.9 4704.3 4704.3 4676 4676 4669.1 4654.6
4646.7 4635.3 4623.5 4617.7 4611.5 4575.2 4575.2 4564.2 4564.2 4534.5
4522.1 4504.1 4483.1 4473.4 4453.1 4453.1 4443.4 4415.8 4398.9 4377.8
4349.5 4349.5 4316.8 4316.8 4273.6 4260.9 4243.6 4219.8 4194.9 4179.1
4167 4127.3 4127.3 4084.9 4070.4 4048.3 4025.8 3999.6 3977.2 3963.7
3913.7 3913.7 3872.3 3872.3 3828.5 3801.9 3774.6 3751.5 3733.6 3713.2
3684.2 3638 3638 3592.4 3592.4 3537.9 3518.6 3494.4 3475.4 3439.9
3407.8 3375.7 3303.2 3260.1 3211.4 3176.9 3127.2 3082.7 3025.8 2982.6
2934 2833.5 2833.5 2738.3 2738.3 2651 2602.7 2557.5 2512.3 2476.4
2436.7 2394.3 2313.9 2313.9 2232.1 2232.1 2147.5 2104.4 2067.8 2022.2
1979.8 1930.5 1889 1804.8 1804.8 1712 1670.9 1625.7 1594 1538.4
1493.2 1442.8 1351.7 1351.7 1255.4 1255.4 1170.9 1126.7 1081.5 1042.2
1001.8 971.8 918.3 797.5 797.5 703.3 703.3 592.2 540.1 494.9
455.2 418.6 377.2 342.3 278.1 278.1 211.5 176.3 148.4 122.5
101.1 86.3 74.9 57.3 57.3 46.2 46.2 34.2 29 24.5
21.1 18.6 15.5 12.4 6.9 6.9 3.1 3.1 2.4 1.4
1
